Rexnord 1533 Series MatTop Chain Designed for Case Packer Lines

Introducing the Rexnord 1533 Series MatTop Chain

As diversity of package size changes throughout the beverage industry, so do the needs of the case packer lines. To help lines run smoothly no matter the package size, Regal Rexnord has developed the Rexnord® 1533 Series MatTop® Chain.

 

Safe Design

Line operator safety is paramount. The Rexnord 1533 Series MatTop Chain offers the smallest transfer gap (8mm) on the market to avoid finger pinching between conveyors. The LBP rollers are also brightly colored to enhance visibility of chain movement.

Easy Maintenance

Line maintenance and clean up is made easy with this chain. Unlike many competitors, our rollers are designed to stay in place when maintenance is performed.

1533 Series MatTop Chain

Rexnord 1533 Series MatTop Chain Specifications

  • 5mm transfer gap
  • +- 4600 rollers / m2
  • 1500 sprockets
  • Uses stainless steel matrods
  • PProven 1500 plugs
Learn More >

Superior Performance Delivers Minimal Damage

Avoid damage to your cases without worrying about package size. With its superior stability and low backline pressure, our new chain design ensures minimal damage as packages are conveyed to the palletizer. The chain ensures easy maintenance. Rollers are designed to hold into the module when maintenance is performed, avoiding that rollers are bouncing on the floor while changing links.

Simplify Your Case Handling Operations

With our small pitch LBP chains, you can design your conveyor to match your product needs. Rexnord’s LBP chains allow wear strips to be placed in any configuration without risking roller activation.

Already using other Rexnord MatTop products? Standardize your case handling operations and packaging area with Rexnord’s line of 1500 series MatTop sprockets and widths.

Key Industry

Beverage

Key Application

  • Case packer lines
  • Areas which require tight transfer between lines
  • Packaging lines with a variety of package sizes

See full product information

The Rexnord 1533 Series MatTop Chain is suitable for all case packer lines.
For more technical specifications on the chain, please consult our product sheet.